Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VC-AC31-0.220-K | TURCK - Your Global Automation Partner
Field-Wireable Connector Design A
VC-AC31-0.220-K
Order ID no. 6936091
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A
Valve connector, Design A
Connector A - Number of pins
3+PE
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
10
Plug body
Plastic
Product type
Field-wireable connector
Protective component
without protective circuitry
Screw-in thread
M20 x 1.5
Voltage (V)
250
home
Turck-Shop
Products
Others
VC-AC31-0.220-K
Item Total
3,52 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
3,52 €