Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VC-CC9.21-11.024-K | TURCK - Your Global Automation Partner
Field-Wireable Connector Design CI
VC-CC9.21-11.024-K
Order ID no. 6936103
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A
Valve connector, Design CI
Connector A - Number of pins
2+PE
Cross-sectional connection max. (mm²)
0.34 mm²
Current (A)
5
Plug body
Plastic
Product type
Field-wireable connector
Protective component
Varistor
Screw-in thread
M12 x 1
Voltage (V)
24
home
Turck-Shop
Products
Others
VC-CC9.21-11.024-K
Item Total
10,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
10,90 €