Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BM8141-0/PG9 | TURCK - Your Global Automation Partner
Field-Wireable Connector
BM8141-0/PG9
Order ID no. 6936159
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
0.75 mm²
Current (A)
4
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
250
In Stock
Price Group
K2
List Price
14,50 €
home
Turck-Shop
Products
Others
BM8141-0/PG9
Item Total
14,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support