Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 441-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bulk cable for industrial use
CABLE 441-30M
Order ID no. 6936202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
6.7
Cable quality
TPE
Core cross-section (mm²)
0.21
Current (A)
4
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
114,70 €
home
Turck-Shop
Products
Others
CABLE 441-30M
Item Total
114,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support