Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSD4 | TURCK - Your Global Automation Partner
Male Receptacle with Solder Contacts, Front-mounted
FSD4
Order ID no. 6936267
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Solder contact
Connector A - Number of pins
4
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Price Group
K1
List Price
11,70 €
home
Turck-Shop
Products
Others
FSD4
Item Total
11,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support