Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK6T-2 (OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Connection Cable
RK6T-2 (OBS)
Order ID no. 6936428
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
RK6T-2 (OBS)
Item Total
33,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
33,30 €