Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FB-RK4.5T-10/S2503 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
FB-RK4.5T-10/S2503
Order ID no. 6936441
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Application
RFID
Cable color
Yellow
Cable diameter (mm)
6.4
Cable quality
PP
Connector A
Female, M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
FB-RK4.5T-10/S2503
Item Total
77,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
77,00 €