Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKM-FS57/M12/C1307 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2020-03-12 // Bläser
FKM-FS57/M12/C1307
Order ID no. 6936534
home
Home
Loading...
Technical Data
Application
Data
Connector A - Number of pins
5
Current (A)
4
Electrical connection
M12 receptacle
Plug body
Brass
Product type
Wall feedthrough
Screw-in thread
M12 x 1
Voltage (V)
150
In Stock
Price Group
D1
List Price
42,40 €
Item Total
42,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FKM-FS57/M12/C1307
Contact Support