Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CABLE 492A-300M | TURCK - Your Global Automation Partner
Bulk cable for industrial use PVC-Kabelmantel
CABLE 492A-300M
Order ID no. 6936555
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
15.62
Cable quality
PVC
Core cross-section (mm²)
18
Network protocol
FOUNDATION fieldbus
Special features
Direct burial, Interlocking Armor, ITC-ER, PLTC-ER
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
D1
List Price
5.308,00 €
Item Total
5.308,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CABLE 492A-300M
Contact Support