Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SG40 | TURCK - Your Global Automation Partner
Mounting Accessories Protective Housing
SG40
Order ID no. 69500
home
Home
Loading...
Technical Data
Downloads
CAD
Accessory type
Protective housing
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Design
Accessories for rectangular sensor
Dimensions (L x W x H)
143 mm x 67 mm x 50 mm
Housing material
Plastic
Housing quality
PA
Mounting accessories for
Rectangular sensors
Protection class
IP68
Screw-in thread
PG13,5
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
SG40
Item Total
49,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
49,40 €