Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MAP-M12-PP | TURCK - Your Global Automation Partner
Mounting Accessories
MAP-M12-PP
Order ID no. 6950016
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting adapter
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-20
Design
Accessories for threaded barrel
Dimensions (L x W x H)
42,5 mm
Housing material
Plastic
Housing quality
PP
Media temperature max. (°C)
100
Media temperature min. (°C)
-20
Mounting accessories for
Threaded barrel sensors
In Stock
Price Group
C1
List Price
29,70 €
home
Turck-Shop
Products
Others
MAP-M12-PP
Item Total
29,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support