Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MAP-M12-PVDF | TURCK - Your Global Automation Partner
Mounting Accessories
MAP-M12-PVDF
Order ID no. 6950017
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting adapter
Ambient temperature max. (°C)
150
Ambient temperature min. (°C)
-30
Design
Accessories for threaded barrel
Dimensions (L x W x H)
41,5 mm
Housing material
Plastic
Housing quality
PVDF
Media temperature max. (°C)
150
Media temperature min. (°C)
-30
Mounting accessories for
Threaded barrel sensors
In Stock
Price Group
C1
List Price
54,90 €
home
Turck-Shop
Products
Others
MAP-M12-PVDF
Item Total
5.490,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support