Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 572-225M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
CABLE 572-225M
Order ID no. 6958121
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
225
Cable quality
PVC
Core cross-section (mm²)
0.34
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
632,00 €
home
Turck-Shop
Products
Others
CABLE 572-225M
Item Total
632,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support