Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CABLE 577-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DeviceNet BUS line PUR cable jacket
CABLE 577-30M
Order ID no. 6958123
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
7
Cable length (m)
30
Cable quality
PVC
Core cross-section (mm²)
0.25
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
239,70 €
Item Total
239,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CABLE 577-30M
Contact Support