Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
STRM M20X1.5 SCHWARZ | TURCK - Your Global Automation Partner
Mounting Accessories
STRM M20X1.5 SCHWARZ
Order ID no. 6965902
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
38 mm
Housing material
Plastic
Housing quality
PA
Mounting accessories for
Rectangular sensors
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
1,53 €
home
Turck-Shop
Products
Others
STRM M20X1.5 SCHWARZ
Item Total
1,53 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support