Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-M23ST-M12KU-M12KU-01 | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-M23ST-M12KU-M12KU-01
Order ID no. 6996033
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
T-Splitter
Application
Signal
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
T-splitter
Protection class
IP65
Key Features
Protection class
IP65
Price Group
K1
List Price
299,60 €
home
Turck-Shop
Products
Others
VB2-M23ST-M12KU-M12KU-01
Item Total
299,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support