Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-R30-K2-EX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Stock sale
TW-R30-K2-EX
Order ID no. 7030246
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
3 mm
Freely usable memory (Byte)
2000
Housing material
Plastic
Housing quality
PA6
Memory size (Byte)
2048
Memory type
FRAM
Mounting
Metal-free
Protection class
IP69K
Quality active face
PA6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
215
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
90
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP69K
home
Turck-Shop
Products
Others
TW-R30-K2-EX
In Stock
Price Group
D1
List Price
15,70 €
Item Total
15,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support