Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-928-Q20L58-B110 | TURCK - Your Global Automation Partner
UHF Tag
TW865-928-Q20L58-B110
Order ID no. 7030375
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Housing material
Plastic
Memory size (Byte)
110
Memory type
EEPROM
Protection class
IP67
Radio communication and protocol standards
,
Technology
UHF RFID
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
18,00 €
Item Total
18,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW865-928-Q20L58-B110
Contact Support