Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-Q14L60-M-B110 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q14L60-M-B110
Order ID no. 7030376
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-35
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Housing material
Plastic
Memory size (Byte)
110
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Radio communication and protocol standards
,
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
9,28 €
Item Total
9,28 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW865-868-Q14L60-M-B110
Contact Support