Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
HF Tag Smart Label
TW-L49-46-F-B128
Order ID no. 7030390
In Stock
Item Total
2,53 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-L49-46-F-B128
Technical Data
Downloads
Design
Smart Label
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Quality active face
PP
Read/Write distance max. (mm)
155
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
Key Features
Protection class
IP40
add_shopping_cart
person
Login
Price Group
F1
List Price
2,53 €
Contact Support