Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW902-928-Q15L230-M-B110 | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-Q15L230-M-B110
Order ID no. 7030403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Memory size (Byte)
110
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
PC
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
13,20 €
home
Turck-Shop
Products
Others
TW902-928-Q15L230-M-B110
Item Total
13,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support