Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW902-928-Q27-M-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-Q27-M-B112
Order ID no. 7030406
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-35
Dimensions (L x W x H)
27 mm x 27 mm x 5,5 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Housing material
Plastic
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
TW902-928-Q27-M-B112
Item Total
11,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
11,70 €