Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-R25-HT-B128 | TURCK - Your Global Automation Partner
HF Tag
TW-R25-HT-B128
Order ID no. 7030427
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
4,8 mm
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PPS
Memory size (Byte)
128
Memory type
EEPROM
Protection class
IP69K
Quality active face
PPS
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Key Features
Protection class
IP69K
In Stock
Price Group
A1
List Price
97,60 €
Item Total
9.760,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-R25-HT-B128
Contact Support