Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW-C56-28-B256 | TURCK - Your Global Automation Partner
HF Tag
TW-C56-28-B256
Order ID no. 7030446
In Stock
home
Home
Loading...
Technical Data
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Temperature outside detection range min. (°C)
-20
Design
smart card
Dimensions (L x W x H)
56 mm x 28 mm
Housing material
Plastic
Housing quality
PC
Memory size (Byte)
264
Memory type
EEPROM
Freely usable memory (Byte)
256
Protection class
IP40
Mounting
Metal-free
Key Features
Protection class
IP40
Price Group
F1
List Price
€10.50
Item Total
€10.50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-C56-28-B256
Contact Support