Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TW865-868-Q22L36-M-HT-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q22L36-M-HT-B112
Order ID no. 7030450
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
36 mm x 22 mm x 7 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Housing material
Plastic
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
TPE
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
220
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TW865-868-Q22L36-M-HT-B112
Item Total
13,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
13,20 €