Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-Q25L77-B-B112 | TURCK - Your Global Automation Partner
discontinued: 100035943 - TW860-960-Q25L110-B40
TW860-960-Q25L77-B-B112
Order ID no. 7030458
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
77 mm x 25 mm x 3 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Housing material
Plastic
Housing quality
TPU
Memory size (Byte)
112
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP67
Quality active face
TPU
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
5,07 €
home
Turck-Shop
Products
Others
TW860-960-Q25L77-B-B112
Item Total
5,07 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support