Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-BV12X1-14-L24-B128 | TURCK - Your Global Automation Partner
HF Tag
TW-BV12X1-14-L24-B128
Order ID no. 7030463
home
Home
Loading...
Technical Data
Downloads
Freely usable memory (Byte)
112
Housing material
Metal/plastic
Housing quality
1.4404 (AISI 316L)
Memory size (Byte)
128
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
PA12-GF30
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TW-BV12X1-14-L24-B128
Item Total
18,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
18,00 €