Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-L80-20-T-B44 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-L80-20-T-B44
Order ID no. 7030484
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Design
Smart Label
EPC memory (Byte)
16
Freely usable memory (Byte)
4
Housing material
Plastic
Memory size (Byte)
44
Memory type
EEPROM
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
home
Turck-Shop
Products
Others
TW865-868-L80-20-T-B44
Item Total
2,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
2,30 €