Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TNSLR-Q42TWD-H1147/C30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Read/write head, customized
TNSLR-Q42TWD-H1147/C30
Order ID no. 7030501
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
67,7 mm x 42,5 mm x 42,5 mm
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Protection class
IP68, IP69K
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
D1
List Price
615,00 €
home
Turck-Shop
Products
Others
TNSLR-Q42TWD-H1147/C30
Item Total
615,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support