Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW860-960-Q50L78-M-B112/C31 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-Q50L78-M-B112/C31
Order ID no. 7030502
In Stock
home
Home
Loading...
Technical Data
Design
Hard tag
Dimensions (L x W x H)
78 mm x 50 mm x 24 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Housing material
Metal/plastic
Housing quality
Polycarbonate/ABS
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865…868 MHz), FCC (902…928 MHz), Global (860…960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
80
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
80
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP67
Price Group
F1
List Price
89,20 €
home
Turck-Shop
Products
Others
TW860-960-Q50L78-M-B112/C31
Item Total
89,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support