Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TN902/915-Q280L640-H1147/C32 | TURCK - Your Global Automation Partner
UHF read/write device
TN902/915-Q280L640-H1147/C32
Order ID no. 7030503
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
640 mm x 280 mm x 108 mm
Housing material
Aluminium
Housing quality
AL
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP65
Quality active face
ABS
Radio communication and protocol standards
, ,
Read/Write distance max. (mm)
5000
Region (UHF)
Brazil (902...907.5 + 915...928 MHz)
Switching element function
Read/Write
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
3.340,00 €
Item Total
3.340,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TN902/915-Q280L640-H1147/C32
Contact Support