Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PD-IDENT-HF-RWBSUP | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-HF-RWBSUP
Order ID no. 7030579
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Diagonal screen size (″)
1.45
Dimensions (L x W x H)
138 mm x 56 mm x 120 mm
Housing material
Plastic
Protection class
IP54
Resolution
160 x 128 Pixel
Key Features
Protection class
IP54
home
Turck-Shop
Products
Others
PD-IDENT-HF-RWBSUP
Item Total
1.910,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
1.910,00 €