Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TN-CK40-H1147/C39 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Non-flush
TN-CK40-H1147/C39
Order ID no. 7030581
home
Home
Loading...
Technical Data
Downloads
CAD
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TN-CK40-H1147/C39
Item Total
313,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
D1
List Price
313,40 €
Contact Support