Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-M18-H1147/C41 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Only for Dürkopp - Special Firmware
TB-M18-H1147/C41
Order ID no. 7030588
home
Home
Loading...
Technical Data
Downloads
Approvals
CE, FCC, IC, UL
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
72 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
385,70 €
home
Turck-Shop
Products
Others
TB-M18-H1147/C41
Item Total
385,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support