Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PD-IDENT-UHF-RWBTW-920-925 | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-UHF-RWBTW-920-925
Order ID no. 7030590
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size (″)
3.7
Dimensions (L x W x H)
260 mm x 100 mm x 42 mm
Housing material
Plastic
Protection class
IP65
Resolution
640 x 480 Pixel
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
PD-IDENT-UHF-RWBTW-920-925
Item Total
3.907,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
3.907,00 €