Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW860-960-L97-27-F-B44-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L97-27-F-B44-100PCS
Order ID no. 7030618
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Dimensions (L x W x H)
97 mm x 27 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
4
Memory size (Byte)
44
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
80
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP40
In Stock
Price Group
F1
List Price
39,80 €
Item Total
39,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW860-960-L97-27-F-B44-100PCS
Contact Support