Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD-IDENT-UHF-RWBTA-865-868 | TURCK - Your Global Automation Partner
Schmermund 30.06.2020:
PD-IDENT-UHF-RWBTA-865-868
Order ID no. 7030636
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size (″)
3.7
Dimensions (L x W x H)
260 mm x 100 mm x 50 mm
Housing material
Plastic
Protection class
IP65
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Key Features
Protection class
IP65
In Stock
Price Group
A1
List Price
3.280,00 €
home
Turck-Shop
Products
Others
PD-IDENT-UHF-RWBTA-865-868
Item Total
3.280,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support