Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-Q35.5X35.5-B128/C42 1000PCS | TURCK - Your Global Automation Partner
HF Tag
TW-Q35.5X35.5-B128/C42 1000PCS
Order ID no. 7030652
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Dimensions (L x W x H)
35,5 mm x 35,5 mm x 6,5 mm
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
ABS
Memory size (Byte)
128
Memory type
EEPROM
Protection class
IP20
Quality active face
ABS
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Key Features
Protection class
IP20
In Stock
Price Group
F1
List Price
3.628,00 €
home
Turck-Shop
Products
Others
TW-Q35.5X35.5-B128/C42 1000PCS
Item Total
36.280,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support