Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-L40-P-B128 100 PCS | TURCK - Your Global Automation Partner
HF Tag Smart Label
TW-L40-P-B128 100 PCS
Order ID no. 7030658
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Freely usable memory (Byte)
112
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
Key Features
Protection class
IP40
In Stock
Price Group
F1
List Price
120,30 €
home
Turck-Shop
Products
Others
TW-L40-P-B128 100 PCS
Item Total
120,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support