Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW902-928-Q31L34-M-HT-B1090 | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-Q31L34-M-HT-B1090
Order ID no. 7030698
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
31 mm x 34 mm x 5,8 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
1024
Housing material
Plastic
Housing quality
PPS
Memory size (Byte)
1090
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
PPS
Radio communication and protocol standards
,
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
12,10 €
Item Total
12,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW902-928-Q31L34-M-HT-B1090
Contact Support