Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD-IDENT-UHF-S2D-RWBTNIP-920-925 | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-UHF-S2D-RWBTNIP-920-925
Order ID no. 7030708
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Diagonal screen size (″)
3.5
Dimensions (L x W x H)
250 mm x 105 mm x 175 mm
Housing material
Plastic
Protection class
IP54
Resolution
240 x 320 Pixel
Key Features
Protection class
IP54
home
Turck-Shop
Products
Others
PD-IDENT-UHF-S2D-RWBTNIP-920-925
Item Total
3.869,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
3.869,00 €