Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-L33-18-P-B42-5KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L33-18-P-B42-5KPCS
Order ID no. 7030716
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Dimensions (L x W x H)
33 mm x 18 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
0
Memory size (Byte)
42
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP40
home
Turck-Shop
Products
Others
TW860-960-L33-18-P-B42-5KPCS
Item Total
1.411,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
1.411,00 €