Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IMS-AI-DI-LI/24V | TURCK - Your Global Automation Partner
Analog signal isolator 1-channel
IMS-AI-DI-LI/24V
Order ID no. 7504005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Current output
In mA
Dimensions (L x W x H)
114,5 mm x 6,2 mm x 90 mm
Electrical connection
Screw terminals
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Protection class
IP20
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
IMS-AI-DI-LI/24V
Item Total
98,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
D3
List Price
98,30 €
Contact Support