Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MK31-111EX0-LI/24VDC | TURCK - Your Global Automation Partner
Analog signal isolator 1-channel
MK31-111EX0-LI/24VDC
Order ID no. 7506010
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
24 VDC
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
274,60 €
Item Total
274,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MK31-111EX0-LI/24VDC
Contact Support