Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Analog signal isolator
MK31-11-LU/24VDC
Order ID no. 7506202
In Stock
Price Group
D3
List Price
236,70 €
Item Total
236,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
MK31-11-LU/24VDC
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Dimensions (L x W x H)
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Power supply
24 VDC
Protection class
IP20
Key Features
Protection class
IP20