Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MK33-221EX0-HLI/24VDC | TURCK - Your Global Automation Partner
Operating voltage 19…29 VDC
MK33-221EX0-HLI/24VDC
Order ID no. 7506431
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
89 mm x 18 mm x 110 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Power supply
24 VDC
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
444,40 €
Item Total
444,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MK33-221EX0-HLI/24VDC
Contact Support