Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MK70-12EX0-T | TURCK - Your Global Automation Partner
Electronic coupler 1-channel
MK70-12EX0-T
Order ID no. 7523002
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
89 mm x 27 mm x 70 mm
Electrical connection
4 x 3-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Protection class
IP20
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
MK70-12EX0-T
Item Total
105,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D3
List Price
105,80 €