Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MK96-VN01 | TURCK - Your Global Automation Partner
Processor Unit
MK96-VN01
Order ID no. 7525003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Signal processor
Dimensions (L x W x H)
70 mm x 18 mm x 89 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Operating voltage
DC
Output function
NPN
Protection class
IP20
Switching element function
NO/NC
Key Features
Protection class
IP20
In Stock
Price Group
D2
List Price
198,10 €
Item Total
198,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MK96-VN01
Contact Support