Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MK96-11VP/24VDC | TURCK - Your Global Automation Partner
Signal processor For inductive sensors up to 200 °C
MK96-11VP/24VDC
Order ID no. 7525015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions (L x W x H)
89 mm x 18 mm x 70 mm
Electrical connection
Flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Operating voltage
DC
Output function
PNP
Protection class
IP20, IP40
Switching element function
NO/NC programmable
Switching frequency (kHz)
0.1
Key Features
Protection class
IP20, IP40
home
Turck-Shop
Products
Others
MK96-11VP/24VDC
Item Total
157,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
157,60 €