Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MK73-T22A/24VDC | TURCK - Your Global Automation Partner
Coupler with electronic output 2-channel
MK73-T22A/24VDC
Order ID no. 7530124
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Dimensions (L x W x H)
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
2
Protection class
IP20
Switching frequency (kHz)
20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
67,50 €
home
Turck-Shop
Products
Others
MK73-T22A/24VDC
Item Total
67,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support